The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • DR96F

Din rail board, 6 row 96M, non-transparent door, flush, EU DR96F

EAN-Nr.
3250611090489
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Din rail board, 6 row 96M, non-transparent door, flush, EU

DR96F

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Complete your system

  • Lock system
  • VZ303

    VOLTA LOOK FOR STANDARD DOOR HANDLE

    0.00 €  / *

Technical characteristics

Connec­tion
  • Number of conduit inlets
    17
Voltage
  • Nominal voltage
    415 - 415 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Power
  • Maximum power loss per cabinet at ΔT=20K
    42,70 W
Equip­ment
  • Number of rails
    6
  • Number of rows
    6
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capa­city
  • Number of modules
    96
  • Number of half modules terminals per rail
    32
Func­tions
  • Has protec­tion main switch
    No
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    1109 mm
  • Width
    430 mm
  • Depth
    5 mm
  • Built-in height
    1070 mm
  • Built-in width
    400 mm
  • Built-in depth
    110 mm
  • Number of width units
    16
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Steel
  • RAL code
    9010
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Without lock
  • Glow wire test
    960 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report DR96F
PDF

Downloads

  • Image DR96F  | Hager

    Product Image DR96F

  • Product datasheet

    Image Hager Product data sheet DR96F  | Hager

    Hager Product data sheet DR96F

    Din rail board, 6 row 96M, non-transparent door, flush, EU

    PDF
  • Manual

    Image 6LE089796A_DIN_rail_Leaflet_EN_web  | Hager

    6LE089796A_DIN_rail_Leaflet_EN_web

    6LE089796A_DIN_rail_Leaflet_EN_2025-01_web

    PDF
    9,58 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    881,45 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group