The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • CD216J
    EAN-Nr.
    3250611616559
    Packaging
    1 piece

    RCCB 2P 16A 30mA A Class CD216J

    Spare part: check availability with your electrical wholesaler

    Follow-up products :

    CD225J

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 16A 30mA A Class

    CD216J

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • LZ060

      Heat dissipation insert

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      16 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1,50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      16 A
    • Rated current at -20°C
      16 A
    • Rated current at -15°C
      16 A
    • Rated current at -10°C
      16 A
    • Rated current at -5°C
      16 A
    • Rated current at 0°C
      16 A
    • Rated current at 5°C
      16 A
    • Rated current at 10°C
      16 A
    • Rated current at 15°C
      16 A
    • Rated current at 20°C
      16 A
    • Rated current at 25°C
      16 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      16 A
    • Rated current at 40°C
      16 A
    • Rated current at 45°C
      16 A
    • Rated current at 50°C
      16 A
    • Rated current at 55°C
      16 A
    • Rated current at 60°C
      16 A
    • Rated current at 65°C
      16 A
    • Rated current at 70°C
      16 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80-2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80-2,80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2,80-2,80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230-230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1-25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1-25 mm²
    Power
    • Power dissip­a­tion at IN
      0,95 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CD216J
    PDF
    RoHS report CD216J
    PDF

    Downloads

    • Image CD216J  | Hager

      Product Image CD216J

    • Product datasheet

      Image Hager Product data sheet CD216J  | Hager

      Hager Product data sheet CD216J

      RCCB 2P 16A 30mA A Class

      PDF
    • Flyer

      Image RCD selection  | Hager

      RCD selection

      Flyer en-GB 2025-08-25

      PDF
      307,19 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-17

      PDF
      717,91 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group