The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • BR7013027035
    EAN-Nr.
    4012740137560
    Packaging
    32 Meters

    Wall trunking lid to BR with lid width 100mm of PVC in light grey BR7013027035

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking lid to BR with lid width 100mm of PVC in light grey

    BR7013027035

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width
      100 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • Colour
      Light grey
    • RAL code
      7035
    Equip­ment
    • With protective film
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Installation trunking systems BR, BRN and GBD (English )
    PDF
    262,95 kB
    PEP - Installation trunking systems BR, BRN and GBD (English)
    PDF
    430,54 kB
    REACH declaration BR7013027035
    PDF
    RoHS report BR7013027035
    PDF

    Downloads

    • Image BR7013027035  | Hager

      Product Image BR7013027035

    • Product datasheet

      Image Hager Product data sheet BR7013027035  | Hager

      Hager Product data sheet BR7013027035

      Wall trunking lid to BR with lid width 100mm of PVC in light grey

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group