Wall trunking base C-profile BR 70x130mm of PVC in pure white BR7013019010
EAN-Nr.
4012740210461
Packaging
12 Meters
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Dimensions
-
Height68 mm
-
Width130 mm
-
Length2000 mm
-
Inner cross-section7580 - 7580 mm²
Cover, door
-
Number of mountable lids1
-
Cover width 1100 mm
-
Cover width 20
-
Cover width 30
Capacity
-
Max. number of cables (Ø11 mm, 50% filled, with devices)16
-
Max. number of cables (Ø11mm, 50% filled, without devices)31
Compatibility
-
Device installation compatible formatStandard 60 mm, 45 mm, CEE, EIB, MCBs
Installation, mounting
-
Base perforationYes
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
ColourPure white
-
RAL code9010
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Connectivity
-
Trunking couplingCouplers as separate reference
Equipment
-
Cable retaining clip includedNo
-
Number of cable retainers per meter0
-
With protective filmYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation