The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • BG364N
    EAN-Nr.
    3250611373032
    Packaging
    1 piece

    Earth leakage add-on block 3P 63A 500mA AC Class BG364N

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Earth leakage add-on block 3P 63A 500mA AC Class

    BG364N

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Neutral posi­tion
      Right
    • Number of poles
      3
    Capa­city
    • Number of modules
      3
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      500 mA
    • Rated current
      63 A
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,90 - 2,90 Nm
    • Nominal tight­ening torque down terminal
      2,90 - 2,90 Nm
    Dimen­sions
    • Height
      70 mm
    • Width
      35 mm
    • Depth
      92 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    Hager REACH declaration BG364N
    PDF
    Hager RoHS report BG364N
    PDF

    Downloads

    • Image BG364N  | Hager

      Product Image BG364N

    • Product datasheet

      Image Hager Product data sheet BG364N  | Hager

      Hager Product data sheet BG364N

      Earth leakage add-on block 3P 63A 500mA AC Class

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager

      Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

      PDF
      1,61 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      920,46 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-07

      PDF
      1,14 MB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-11-12

      PDF
      452,70 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group