The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • BD426N
    EAN-Nr.
    3250611344513
    Packaging
    1 piece

    Earth leakage add-on block 4P 25A 30mA AC Class BD426N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 4P 25A 30mA AC Class

    BD426N

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Neutral posi­tion
      Right
    • Number of poles
      4
    Capa­city
    • Number of modules
      2
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current IN
      25 A
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,20 - 2,20 Nm
    • Nominal tight­ening torque down terminal
      2,20 - 2,20 Nm
    Dimen­sions
    • Height
      70 mm
    • Width
      44 mm
    • Depth
      83 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Earth leakage add-on block 4P 63A 30mA A Class (english)
    PDF
    666,81 kB

    Downloads

    • Image BD426N  | Hager

      Product Image BD426N

    • Product datasheet

      Image Hager Product data sheet BD426N  | Hager

      Hager Product data sheet BD426N

      Earth leakage add-on block 4P 25A 30mA AC Class

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager

      Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

      PDF
      1,61 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      920,46 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-07

      PDF
      1,14 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      443,02 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-11-12

      PDF
      452,70 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group