The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • BD341N

Earth leakage add-on block 3P 40A 30mA AC Class BD341N

EAN-Nr.
3250611343530
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Earth leakage add-on block 3P 40A 30mA AC Class

BD341N

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Archi­tec­ture
  • Neutral posi­tion
    Right
  • Number of poles
    3
Capa­city
  • Number of modules
    3
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Frequency
  • Frequency
    50 - 50 Hz
Elec­tric current
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current
    40 A
Connectivity
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Install­a­tion, mounting
  • Nominal tight­ening torque
    2,90 - 2,90 Nm
  • Nominal tight­ening torque down terminal
    2,90 - 2,90 Nm
Dimen­sions
  • Height
    70 mm
  • Width
    44 mm
  • Depth
    92 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration BD341N
PDF
Hager RoHS report BD341N
PDF

Downloads

  • Image BD341N  | Hager

    Product Image BD341N

  • Product datasheet

    Image Hager Product data sheet BD341N  | Hager

    Hager Product data sheet BD341N

    Earth leakage add-on block 3P 40A 30mA AC Class

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager

    Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

    PDF
    1,61 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    920,46 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-07

    PDF
    1,14 MB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-11-12

    PDF
    452,70 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group