The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADC913T
  • Modular devices

RCBO 1M 1P+N 6kA C-13A 30mA A ADC913T

EAN-Nr.
3250611033349
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Available soon
Only available for export countries

RCBO 1M 1P+N 6kA C-13A 30mA A

ADC913T

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    13 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    15,90 A
  • Rated current at -20°C
    15,60 A
  • Rated current -15°C
    15,30 A
  • Rated current -10°C
    15,10 A
  • Rated current -5°C
    14,80 A
  • Rated current at 0°C
    14,60 A
  • Rated current 5°C
    14,30 A
  • Rated current 10°C
    14,10 A
  • Rated current 15°C
    13,80 A
  • Rated current at 20°C
    13,50 A
  • Rated current 25°C
    13,30 A
  • Rated current 30°C
    13 A
  • Rated current 35°C
    12,80 A
  • Rated current at 40°C
    12,50 A
  • Rated current at 50°C
    12 A
  • Rated current 55°C
    11,70 A
  • Rated current 60°C
    11,50 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    264 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    6,18 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    85 mm
  • Width
    17,70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
PDF
2,24 MB
Hager REACH declaration ADC913T
PDF
Hager RoHS report ADC913T
PDF

Downloads

  • Image ADC913T  | Hager

    Product Image ADC913T

  • Product datasheet

    Image Hager Product data sheet ADC913T  | Hager

    Hager Product data sheet ADC913T

    RCBO 1M 1P+N 6kA C-13A 30mA A

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-03-03  | Hager

    Installation manual en-GB 2021-03-03

    PDF
    1,23 MB
  • Flyer

    Image RCD selection  | Hager

    RCD selection

    Flyer en-GB 2025-08-25

    PDF
    307,19 kB
  • Catalogue

    Image Technical specification 24/25  | Hager

    Technical specification 24/25

    Catalogue en-GB 2025-11-26

    PDF
    3,27 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    628,17 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    624,25 kB
More documentation

Discover our other products of this range

    5
  • 1
    AE982B - RCBO 1P+N 6kA C-32A 100mA AC Class
    AE982B
    RCBO 1P+N 6kA C-32A 100mA AC Class
  • 2
    AF966B - RCBO 1P+N 6kA C-16A 300mA AC Class
    AF966B
    RCBO 1P+N 6kA C-16A 300mA AC Class
  • 3
    AD916B - RCBO 1P+N 6kA B-16A 30mA AC Class
    AD916B
    RCBO 1P+N 6kA B-16A 30mA AC Class
  • 4
    AF960B - RCBO 1P+N 6kA C-10A 300mA AC Class
    AF960B
    RCBO 1P+N 6kA C-10A 300mA AC Class
  • 5
    AFX463C - RCBO 4P 10kA C-13A 300mA type A
    AFX463C
    RCBO 4P 10kA C-13A 300mA type A

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group