The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • ADC332T
    EAN-Nr.
    3250611069560
    Packaging
    1 piece

    RCBO Electronic 1P 6kA C-32A 30mA A Class 1M ADC332T

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO Electronic 1P 6kA C-32A 30mA A Class 1M

    ADC332T

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      43,61 A
    • Rated current at -20°C
      42,79 A
    • Rated current -15°C
      41,96 A
    • Rated current -10°C
      42 A
    • Rated current -5°C
      40,32 A
    • Rated current at 0°C
      39,50 A
    • Rated current 5°C
      38,68 A
    • Rated current 10°C
      37,86 A
    • Rated current 15°C
      37,04 A
    • Rated current at 20°C
      36,21 A
    • Rated current 25°C
      35,39 A
    • Rated current 30°C
      32 A
    • Rated current 35°C
      33,75 A
    • Rated current at 40°C
      32,93 A
    • Rated current at 50°C
      33 A
    • Rated current 55°C
      30,46 A
    • Rated current 60°C
      29,64 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 3 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0,90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0,85
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      7,08 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      8000
    • Number of mech­an­ical oper­a­tions
      20000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      92 mm
    • Width
      17,70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration ADC332T
    PDF
    RoHS report ADC332T
    PDF

    Downloads

    • Image ADC332T  | Hager

      Product Image ADC332T

    • Product datasheet

      Image Hager Product data sheet ADC332T  | Hager

      Hager Product data sheet ADC332T

      RCBO Electronic 1P 6kA C-32A 30mA A Class 1M

      PDF
    • Installation manual

      Image Disjoncteur Différentiel RCBO 10 to 32A  | Hager

      Disjoncteur Différentiel RCBO 10 to 32A

      Installation manual International 2016-12-12

      PDF
      911,37 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      638,38 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2018-12-12

      PDF
      102,64 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group