Plastic Round Beige NCS S2010-Y30R Matt WD1116
EAN
3250617032759
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
RAL colourRAL 7035 - Light grey
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineAccessories
Instructions
-
Special note textfor integration of neutral design products in Hager design lines ; for KNX and door communication applications
Downloads
-
Product image
-
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation