The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • Weather­proof
    • Sockets
    • WBWP2S
    EAN
    3250617594738
    Packaging
    1 Piece
    • Sockets

    Socket IP53 twin horizontal 10A WBWP2S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Socket IP53 twin horizontal 10A

    WBWP2S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Glossy
    • Material
      Glass, Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      85 mm
    • Width
      115 mm
    • Depth
      88 mm
    • Number of units
      2
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      2
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP53
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WBWP2S
    PDF
    RoHS report WBWP2S
    PDF

    Downloads

    • Product image

      Image WBWP2S  | Hager New Zealand

      Product Image WBWP2S

    • Product datasheet

      Image Hager Product data sheet WBWP2S  | Hager New Zealand

      Hager Product data sheet WBWP2S

      Socket IP53 twin horizontal 10A

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBWP1S - Socket IP53 single horizontal 10A
      WBWP1S
      Socket IP53 single horizontal 10A
    • 2
      WBWP2SH - Socket IP53 Twin horizontal 10A Shallow mount
      WBWP2SH
      Socket IP53 Twin horizontal 10A Shallow mount
    • 3
      WBWP2S-W - Socket IP53 twin horizontal  10A  White
      WBWP2S-W
      Socket IP53 twin horizontal 10A White
    • 4
      WBWP115S - Socket IP53 single horizontal 15A
      WBWP115S
      Socket IP53 single horizontal 15A
    • 5
      WBWP115S-W - Socket IP53 single horizontal 15A White
      WBWP115S-W
      Socket IP53 single horizontal 15A White

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group