The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Sockets
    • WBSP2XS
    EAN
    3250617580595
    Packaging
    10
    • Sockets

    Silhouette 10A twin socket Horz + mech WBSP2XS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Silhouette 10A twin socket Horz + mech

    WBSP2XS

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available
    • Surface-­mounted housing for flush-­mounted switching device 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • Surface-­mounted housing for flush-­mounted switching device
    • WBSCP2X-AL

      Silhouette 2G socket + switch cover AL

      €0.00  / *
    • WBSCP2X-SS

      Silhouette 2G socket + switch cover SS

      €0.00  / *
    • WBSBMI

      Silhouette Insulated Mounting Block White

      €0.00  / *

    Technical properties

    Dimen­sions
    • Built-in depth flush-­mounted boxes
      23 mm
    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    RoHS report WBSP2XS
    PDF

    Downloads

    • Product image

      Image WBSP2XS  | Hager New Zealand

      Product Image WBSP2XS

    • Product datasheet

      Image Hager Product data sheet WBSP2XS  | Hager New Zealand

      Hager Product data sheet WBSP2XS

      Silhouette 10A twin socket Horz + mech

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP115S-MW - Silhouette 15A socket Horz + shutter MW
      WBSP115S-MW
      Silhouette 15A socket Horz + shutter MW
    • 2
      WBSP1VS - Silhouette 10A socket vert + shutter
      WBSP1VS
      Silhouette 10A socket vert + shutter
    • 3
      WBSP1S-MB - Silhouette 10A socket Horz + shutter MB
      WBSP1S-MB
      Silhouette 10A socket Horz + shutter MB
    • 4
      WBSP1VS-MB - Silhouette 10A socket vert + shutter MB
      WBSP1VS-MB
      Silhouette 10A socket vert + shutter MB
    • 5
      WBSP2S-MW - SIL. 10A twin socket Horz+ shutter MW
      WBSP2S-MW
      SIL. 10A twin socket Horz+ shutter MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group