The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • WBSHSP2
    EAN
    3250617001311
    Packaging
    10

    Silhouette 2 gang hybrid switch plate WBSHSP2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Silhouette 2 gang hybrid switch plate

    WBSHSP2

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      14 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    Hager RoHS report WBSHSP2
    PDF

    Downloads

    • Product image

      Image WBSHSP2  | Hager New Zealand

      Product Image WBSHSP2

    • Product datasheet

      Image Hager Product data sheet WBSHSP2  | Hager New Zealand

      Hager Product data sheet WBSHSP2

      Silhouette 2 gang hybrid switch plate

      PDF
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group