The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Spare Covers
    • WBSCV3-SS
    EAN
    3250617580908
    Packaging
    5
    • Spare Covers

    Silhouette 3G switch cover SS WBSCV3-SS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Silhouette 3G switch cover SS

    WBSCV3-SS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Stain­less steel
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      4 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Clamp mounting
    • Related Systems
      silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBSCV3-SS
    PDF
    RoHS report WBSCV3-SS
    PDF

    Downloads

    • Product image

      Image WBSCV3-SS  | Hager New Zealand

      Product Image WBSCV3-SS

    • Product datasheet

      Image Hager Product data sheet WBSCV3-SS  | Hager New Zealand

      Hager Product data sheet WBSCV3-SS

      Silhouette 3G switch cover SS

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSCV4-MB - Silhouette 4G socket cover MB
      WBSCV4-MB
      Silhouette 4G socket cover MB
    • 2
      WBSCV2-SS - Silhouette 2G switch cover SS
      WBSCV2-SS
      Silhouette 2G switch cover SS
    • 3
      WBSCV4-SS - Silhouette 4G switch cover SS
      WBSCV4-SS
      Silhouette 4G switch cover SS
    • 4
      WBSCV4-AL - Silhouette 4G switch cover AL
      WBSCV4-AL
      Silhouette 4G switch cover AL
    • 5
      WBSCV3 - Silhouette 3G switch cover
      WBSCV3
      Silhouette 3G switch cover

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group