FIN 4 Gang Switch Plate cw mechs MB WBQSV4-MB
EAN
3250617004985
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current16 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourBlack
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons4
Safety
-
Ingress Protection (IP) classIP2X
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Switch mode2-way, with loop terminal
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBQSV4-MB
FIN 4 Gang Switch Plate cw mechs MB
PDF
More documentation