The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQHSP3
    EAN
    3250617003773
    Packaging
    10
    • Switches and Plates

    FIN 3 Gang Hybrid WBQHSP3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    FIN 3 Gang Hybrid

    WBQHSP3

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP00

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBQHSP3
    PDF
    RoHS report WBQHSP3
    PDF

    Downloads

    • Product image

      Image WBQHSP3  | Hager New Zealand

      Product Image WBQHSP3

    • Product datasheet

      Image Hager Product data sheet WBQHSP3  | Hager New Zealand

      Hager Product data sheet WBQHSP3

      FIN 3 Gang Hybrid

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP4 - FIN 4 Gang Switch Plate
      WBQSP4
      FIN 4 Gang Switch Plate
    • 2
      WBQSP4-MB - FIN 4 Gang Switch Plate MB
      WBQSP4-MB
      FIN 4 Gang Switch Plate MB
    • 3
      WBQSP3-MW - FIN 3 Gang Switch Plate MW
      WBQSP3-MW
      FIN 3 Gang Switch Plate MW
    • 4
      WBQSPB - FIN Blank Plate - Horiz
      WBQSPB
      FIN Blank Plate - Horiz
    • 5
      WBQSP5 - FIN 5 Gang Switch Plate
      WBQSP5
      FIN 5 Gang Switch Plate

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group