The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Spare Covers
    • WBQCPV1-MW
    EAN
    3250617005203
    Packaging
    20
    • Spare Covers

    FIN Single vert GPO Cover MW WBQCPV1-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FIN Single vert GPO Cover MW

    WBQCPV1-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Connectivity
    • Mounting type
      Clamp mounting
    • Related Systems
      finesse

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBQCPV1-MW
    PDF
    RoHS report WBQCPV1-MW
    PDF

    Downloads

    • Product image

      Image WBQCPV1-MW  | Hager New Zealand

      Product Image WBQCPV1-MW

    • Product datasheet

      Image Hager Product data sheet WBQCPV1-MW  | Hager New Zealand

      Hager Product data sheet WBQCPV1-MW

      FIN Single vert GPO Cover MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQCP2-MW - FIN DGPO Cover MW
      WBQCP2-MW
      FIN DGPO Cover MW
    • 2
      WBQCP2XS - FIN DGPO XS Cover
      WBQCP2XS
      FIN DGPO XS Cover
    • 3
      WBQCP2-MB - FIN DGPO Cover MB
      WBQCP2-MB
      FIN DGPO Cover MB
    • 4
      WBQCP2 - FIN DGPO Cover
      WBQCP2
      FIN DGPO Cover
    • 5
      WBSCV2-SS - Silhouette 2G switch cover SS
      WBSCV2-SS
      Silhouette 2G switch cover SS

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group