Premiere 10A DP horz 4G GPO + mech WBP4XS

EAN
3250617018531
Packaging
4 PCEs

Technical properties

Configuration
  • Number of modules
    4
Main electrical features
  • Nominal voltage
    250 V AC
  • Frequency
    50 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Height
    78 mm
  • Width
    211 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Equipment
  • Number of socket outlets switchable
    4
Safety
  • Protection index IP
    IP20
Identification
  • Main design line
    premiere