The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Mech­an­isms
    • WBMTPB
    EAN
    3250617003490
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    6A 240V PB Momentary mech WBMTPB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6A 240V PB Momentary mech

    WBMTPB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 1 products available

    Compatible products

    • Suitable with 4 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBAPBLED

      LED for PB

      €0.00  / *

    Suitable with

    • WBAPBLED

      LED for PB

      €0.00  / *
    • WBSSP1

      Silhouette 1G switch plate, no mech

      €0.00  / *
    • WBSSP2

      Silhouette 2G switch plate, no mech

      €0.00  / *
    • WBSSP3

      Silhouette 3G switch plate, no mech

      €0.00  / *

    Technical properties

    Elec­tric current
    • Switching current
      6 A
    • Rated current IN
      6 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      0-50 Hz
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Snap-in mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Dimen­sions
      27 x 23.5 mm
    • Built-in depth
      27 mm
    • Diameter
      23,5 mm
    Connec­tion
    • Type of contacts
      1NC+1NO
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Lighting
      Can be illu­min­ated by LED illu­min­ating cart­ridge
    • Push button
      Yes
    • Imprint
      Without imprint
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBMTPB
    PDF
    RoHS report WBMTPB
    PDF

    Downloads

    • Product image

      Image WBMTPB  | Hager New Zealand

      Product Image WBMTPB

    • Product datasheet

      Image Hager Product data sheet WBMTPB  | Hager New Zealand

      Hager Product data sheet WBMTPB

      6A 240V PB Momentary mech

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMDUR - Mechanism rotary dimmer trailing-edge
      WBMDUR
      Mechanism rotary dimmer trailing-edge
    • 2
      WBM250NCL - Mechanism neon clear
      WBM250NCL
      Mechanism neon clear
    • 3
      WBM250NRD - Neon mechanism Red
      WBM250NRD
      Neon mechanism Red
    • 4
      WBMTV75PY-MW - Mechanism TV 3GHz F to F MW
      WBMTV75PY-MW
      Mechanism TV 3GHz F to F MW
    • 5
      WBMTV75PY-MB - Mechanism TV 3GHz F to F MB
      WBMTV75PY-MB
      Mechanism TV 3GHz F to F MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group