CAT6 Rotoloc Dat Mech MW WBMCAT6-MW
EAN
3250617003902
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / portscat.6
Connectivity
-
Outletwith straight outlet
Dimensions
-
Height27 mm
-
Width27 mm
Frequency
-
Transmission bandwidthmax. 250 MHz
Resistance
-
Signal contact resistance< 20 mΩ
-
Insulation resistancemin. 500 MΩ at 100 VDC
Materials
-
Colour code A and Baccording to TIA/EIA-568-C.2
Installation, mounting
-
Installation modeRotoLoc ®
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…60 °C
-
Relative humidity (without condensation)10…90 %
Identification
-
Main design lineMechanisms
Downloads
-
Product image
-
User brochure
Make the Switch Brochure
PDF1 MB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation