The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • WBMC6A-MW
    EAN
    3250610089576
    Packaging
    10

    CAT6A RJ45 Data Mech Rotoloc Matt White WBMC6A-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    CAT6A RJ45 Data Mech Rotoloc Matt White

    WBMC6A-MW

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      RJ45
    • Number of connec­tions
      8
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      28 mm
    • Depth
      28 mm
    • Height
      28 mm
    • Width
      24 mm
    • Built-in depth
      28 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Matt
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP2X
    Use condi­tions
    • Oper­ating temper­ature
      0-60 °C
    Connectivity
    • Type of connec­tion
      Push-in connec­tion
    Texts
    • Imprint
      Other inform­a­tion
    • Install­a­tion mode
      For surface-­mounted housing
    Install­a­tion, mounting
    • Install­a­tion angle
      180 °

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBMC6A-MW
    PDF
    RoHS report WBMC6A-MW
    PDF

    Downloads

    • Product image

      Image WBMC6A-MW  | Hager New Zealand

      Product Image WBMC6A-MW

    • Product datasheet

      Image Hager Product data sheet WBMC6A-MW  | Hager New Zealand

      Hager Product data sheet WBMC6A-MW

      CAT6A RJ45 Data Mech Rotoloc Matt White

      PDF
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group