The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Mech­an­isms
    • WBM10I
    EAN
    3250617000529
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Mechanism 10A intermediate WBM10I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mechanism 10A intermediate

    WBM10I

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    Controls and indic­ators
    • Number of buttons
      1
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBM10I
    PDF
    RoHS report WBM10I
    PDF

    Downloads

    • Product image

      Image WBM10I  | Hager New Zealand

      Product Image WBM10I

    • Product datasheet

      Image Hager Product data sheet WBM10I  | Hager New Zealand

      Hager Product data sheet WBM10I

      Mechanism 10A intermediate

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMDUR - Mechanism rotary dimmer trailing-edge
      WBMDUR
      Mechanism rotary dimmer trailing-edge
    • 2
      WBM250NCL - Mechanism neon clear
      WBM250NCL
      Mechanism neon clear
    • 3
      WBM250NRD - Neon mechanism Red
      WBM250NRD
      Neon mechanism Red
    • 4
      WBMTV75PY-MW - Mechanism TV 3GHz F to F MW
      WBMTV75PY-MW
      Mechanism TV 3GHz F to F MW
    • 5
      WBMTV75PY-MB - Mechanism TV 3GHz F to F MB
      WBMTV75PY-MB
      Mechanism TV 3GHz F to F MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group