Allure DGPO 10A with Extra Switch MW WBHP2XS-MW
EAN
3250617002233
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules2
Main electrical features
-
Nominal voltage250 V AC
-
Frequency50 Hz
Electric current
-
Rated current10 A
Installation, mounting
-
Mounting typeflush-mounted
-
Installation modefor screw fastening
Connection
-
Type of connectionwith screw terminals
Equipment
-
Number of socket outlets switchable2
Identification
-
Main design lineAllure
Downloads
-
Product image
-
User brochure
Make the Switch Brochure
PDF1 MB -
MarketingUserFlyer
Make The Switch DL Brochure
PDF677 KB -
ProductDataSheet
Switches and Sockets Cutout Dimensions
PDF105 KB
More documentation