The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Switches and Plates
    • WBHHSP1
    EAN
    3250617002059
    Packaging
    10
    • Switches and Plates

    Allure 1 Gang Hybrid WBHHSP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    Allure 1 Gang Hybrid

    WBHHSP1

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBAPBLED

      LED for PB

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBHHSP1
    PDF
    RoHS report WBHHSP1
    PDF

    Downloads

    • Product image

      Image WBHHSP1  | Hager New Zealand

      Product Image WBHHSP1

    • Product datasheet

      Image Hager Product data sheet WBHHSP1  | Hager New Zealand

      Hager Product data sheet WBHHSP1

      Allure 1 Gang Hybrid

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHSPCE-MB - Allure Brush Plate  MB
      WBHSPCE-MB
      Allure Brush Plate MB
    • 2
      WBHSPCE - Allure Brush Plate
      WBHSPCE
      Allure Brush Plate
    • 3
      WBHCKSH1-MW - Allure Cooker switch 40A DP  Horiz MW
      WBHCKSH1-MW
      Allure Cooker switch 40A DP Horiz MW
    • 4
      WBHCKSH1-MB - Allure Cooker switch 40A DP  Horiz MB
      WBHCKSH1-MB
      Allure Cooker switch 40A DP Horiz MB
    • 5
      WBHSP4-MB - Allure 4 Gang Switch Plate MB
      WBHSP4-MB
      Allure 4 Gang Switch Plate MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group