The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
Menu
  • Products
  • Solutions for your project
  • Inspiration and Knowledge
  • Support
  • About Us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Switches and Plates
  • WBHCKSV1-MB
  • Switches and Sockets

Allure Cooker switch 40A DP Vert MB WBHCKSV1-MB

EAN
3250617002530
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure Cooker switch 40A DP Vert MB

WBHCKSV1-MB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    40 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Mater­ials
  • Colour
    Black
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-pole off

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager RoHS report WBHCKSV1-MB
PDF

Downloads

  • Product image

    Image WBHCKSV1-MB  | Hager New Zealand

    Product Image WBHCKSV1-MB

  • Product datasheet

    Image Hager Product data sheet WBHCKSV1-MB  | Hager New Zealand

    Hager Product data sheet WBHCKSV1-MB

    Allure Cooker switch 40A DP Vert MB

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBHSPCE-MB - Allure Brush Plate  MB
    WBHSPCE-MB
    Allure Brush Plate MB
  • 2
    WBHHSP2-MB - Allure 2 Gang Hybrid MB
    WBHHSP2-MB
    Allure 2 Gang Hybrid MB
  • 3
    WBHCKSH1-MW - Allure Cooker switch 40A DP  Horiz MW
    WBHCKSH1-MW
    Allure Cooker switch 40A DP Horiz MW
  • 4
    WBHSP4-MB - Allure 4 Gang Switch Plate MB
    WBHSP4-MB
    Allure 4 Gang Switch Plate MB
  • 5
    WBHSA1-MB - Allure Architrave 1 gang  MB
    WBHSA1-MB
    Allure Architrave 1 gang MB

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Contact Us

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© 2021 Ha­ger Group