The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Switches and Plates
    • WBHCKSV1
    EAN
    3250617002035
    Packaging
    1 Piece
    • Switches and Plates

    Allure Cooker switch 40A DP Vert WBHCKSV1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure Cooker switch 40A DP Vert

    WBHCKSV1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      40 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      White
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With imprint "Cooker - ON/OFF"

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBHCKSV1
    PDF
    RoHS report WBHCKSV1
    PDF

    Downloads

    • Product image

      Image WBHCKSV1  | Hager New Zealand

      Product Image WBHCKSV1

    • Product datasheet

      Image Hager Product data sheet WBHCKSV1  | Hager New Zealand

      Hager Product data sheet WBHCKSV1

      Allure Cooker switch 40A DP Vert

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHSPCE-MB - Allure Brush Plate  MB
      WBHSPCE-MB
      Allure Brush Plate MB
    • 2
      WBHSPCE-MW - Allure Brush Plate  MW
      WBHSPCE-MW
      Allure Brush Plate MW
    • 3
      WBHSPCE - Allure Brush Plate
      WBHSPCE
      Allure Brush Plate
    • 4
      WBHHSP2-MB - Allure 2 Gang Hybrid MB
      WBHHSP2-MB
      Allure 2 Gang Hybrid MB
    • 5
      WBHCKSH1-MW - Allure Cooker switch 40A DP  Horiz MW
      WBHCKSH1-MW
      Allure Cooker switch 40A DP Horiz MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group