The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHA4PP
    EAN
    3250617003223
    Packaging
    5
    • Sockets
    • Accessories
    • See more

    Allure 4 Gang Socket Kit WBHA4PP

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure 4 Gang Socket Kit

    WBHA4PP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Related Systems
      allure

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WBHA4PP
    PDF
    RoHS report WBHA4PP
    PDF

    Downloads

    • Product image

      Image WBHA4PP  | Hager New Zealand

      Product Image WBHA4PP

    • Product datasheet

      Image Hager Product data sheet WBHA4PP  | Hager New Zealand

      Hager Product data sheet WBHA4PP

      Allure 4 Gang Socket Kit

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHP1R - Allure Single GPO 10A with round Earth
      WBHP1R
      Allure Single GPO 10A with round Earth
    • 2
      WBHP1R-MB - Allure Single GPO 10A with round Earth MB
      WBHP1R-MB
      Allure Single GPO 10A with round Earth MB
    • 3
      WBHP1R-MW - Allure Single GPO 10A with round Earth MW
      WBHP1R-MW
      Allure Single GPO 10A with round Earth MW
    • 4
      WBHMBD - Allure Mounting Block
      WBHMBD
      Allure Mounting Block
    • 5
      WBASC50 - Screw  Pan head  50mm
      WBASC50
      Screw Pan head 50mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group