The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VT
    • VT09F
    EAN
    9329659005701
    Packaging
    1 Piece
    • VT

    9M 1Row DIN Flush Metal BOX, No Door VT09F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    9M 1Row DIN Flush Metal BOX, No Door

    VT09F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • VT031

      Door, VT, WITH CL001 LOCK to suit VT09F/VT09S Enclosures

      €0.00  / *
    • VT041

      Door to suit VT09F/VT09S Enclosures

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      16
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    Capa­city
    • Number of modules
      9
    Dimen­sions
    • Height
      295 mm
    • Width
      304 mm
    • Depth
      10 mm
    • Built-in depth
      60 mm
    • Number of width units
      9
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VT09F
    PDF
    RoHS report VT09F
    PDF

    Downloads

    • Product image

      Image VT09F  | Hager New Zealand

      Product Image VT09F

    • Product datasheet

      Image Hager Product data sheet VT09F  | Hager New Zealand

      Hager Product data sheet VT09F

      9M 1Row DIN Flush Metal BOX, No Door

      PDF
    • Product data sheet

      Image Hager VT Metal Enclosure  | Hager New Zealand

      Hager VT Metal Enclosure

      PDF
      393,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VT36F - 36M 3Row DIN Flush Metal BOX, No Door
      VT36F
      36M 3Row DIN Flush Metal BOX, No Door
    • 2
      VT48S - 48M 4Row DIN Surface Metal BOX, No Door
      VT48S
      48M 4Row DIN Surface Metal BOX, No Door
    • 3
      VT48F - 48M 4Row DIN Flush Metal BOX, No Door
      VT48F
      48M 4Row DIN Flush Metal BOX, No Door
    • 4
      VT09S - VT Din Rail,9M*1Row,Surface
      VT09S
      VT Din Rail, 9M*1Row, Surface
    • 5
      VT36S - 36M 3Row DIN Surface Metal BOX, No Door
      VT36S
      36M 3Row DIN Surface Metal BOX, No Door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group