Small distributor,golf,flush,1row,8M,IP40,MS-terminal,AUS,N+PE,transparent door VF108TT
EAN
3250616464889
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
With a pipe-in leadYes
Configuration
-
Number of modules8
Main electrical features
-
Nominal voltage400 V
Electric current
-
Rated current80 A
Dimensions
-
Insertion depth72 mm
-
Depth of wall niche72 mm
-
Depth of installed product97.5 mm
-
Internal depth97.5 mm
-
Height of installed product225 mm
-
Installation height189 mm
-
Width of installed product275 mm
-
Width in division units8
-
Built-in height189 mm
-
Built-in width242 mm
Cover, door
-
Identification od protection index40
-
InterlockableNo
-
Number of keylock of the door0
-
Cover typeClosed (plain)
-
Door lockingwithout
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorYes
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Suitable for outdoor useNo
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows1
-
Quantity of section in width1
-
Quantity of rails1
-
Can be accessorizedYes
-
Number of openings for flange plates0
-
Extension possibleYes
-
Earthing terminal blockYes
-
Neutral terminal blockYes
-
Signal passing doorYes
Standards
-
GWT Glow wire test850 °C
Safety
-
IK protection code against mecanical impacts07
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for VF108TT
PDF2 MBInstruction manuals for VF108TT
PDF5 MB -
User brochure
golf Solution Brochure
PDF3 MB -
ProductEnvironmentProfile
Product environmental profile for VF108TT
PDF302 KBProduct environmental profile for VF108TT
PDF441 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation