The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • vega D
    • vega D
    • TN002S
    EAN
    3250615949974
    Packaging
    1 Piece
    • vega D

    Cat 6 STP Data patch module TN002S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cat 6 STP Data patch module

    TN002S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Iden­ti­fic­a­tion
    • Category
      Cat6
    Cable
    • AWG range
      AWG 26-22
    Connec­tion
    • Connect­or/plug type
      Cutting terminal, RJ45
    Dimen­sions
    • Height
      90 mm
    • Width
      17,50 mm
    • Depth
      62 mm
    Equip­ment
    • Shielded
      Yes
    • Suit­able for circular cable
      Yes
    Func­tions
    • Suit­able for multi-wire core
      No
    • Suit­able for solid core
      No
    Compat­ib­ility
    • Suit­able for flat cable
      No
    Mater­ials
    • Colour
      Light grey
    Use condi­tions
    • Connec­tion without tools
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN002S
    PDF
    RoHS report TN002S
    PDF

    Downloads

    • Product image

      Image TN002S  | Hager New Zealand

      Product Image TN002S

    • Product datasheet

      Image Hager Product data sheet TN002S  | Hager New Zealand

      Hager Product data sheet TN002S

      Cat 6 STP Data patch module

      PDF
    • Declaration of conformity

      Image Declaration  | Hager New Zealand

      Declaration

      Declaration of conformity International 2021-01-28

      PDF
      122,04 kB
      Image Declaration of conformity en-GB 2024-10-17  | Hager New Zealand

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD52DN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
      FD52DN
      Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    • 2
      FD00Q1 - PEN Quick-connect holder, NewVegaD, 24 modules width
      FD00Q1
      PEN Quick-connect holder, NewVegaD, 24 modules width
    • 3
      FD42TN - Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
      FD42TN
      Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
    • 4
      FD72TN - Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
      FD72TN
      Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
    • 5
      FU72DN - Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution
      FU72DN
      Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group