The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Mini­ature Circuit Breakers (MCBs)
    • NT306C
    EAN
    3250614807183
    Packaging
    4
    • Mini­ature Circuit Breakers (MCBs)

    MCB 3P 10kA C-6A 3M NT306C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 3P 10kA C-6A 3M

    NT306C

    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Technical properties

    Elec­tric current
    • Rated current IN
      6 A
    • Rated current -15°C
      7,50 A
    • Rated current -10°C
      7,30 A
    • Rated current -5°C
      7,20 A
    • Rated current at 0°C
      7 A
    • Rated current 5°C
      6,90 A
    • Rated current 10°C
      6,70 A
    • Rated current 15°C
      6,50 A
    • Rated current at 20°C
      6,40 A
    • Rated current 25°C
      6,20 A
    • Rated current 30°C
      6 A
    • Rated current 35°C
      5,80 A
    • Rated current at 40°C
      5,60 A
    • Rated current at 45°C
      5,40 A
    • Rated current at 50°C
      5,20 A
    • Rated current 55°C
      5 A
    • Rated current 60°C
      4,80 A
    • Rated current 65°C
      4,60 A
    • Rated current 70°C
      4,40 A
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      C
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      3,90 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52,50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NT306C
    PDF
    RoHS report NT306C
    PDF

    Downloads

    • Product image

      Image NT306C  | Hager New Zealand

      Product Image NT306C

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager New Zealand

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager New Zealand

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NDN210A - MCB 2P 10kA/15kA D-10A 2M
      NDN210A
      MCB 2P 10kA/15kA D-10A 2M
    • 2
      NT206C - MCB 2P 10kA C-6A 2M
      NT206C
      MCB 2P 10kA C-6A 2M
    • 3
      NT210C - MCB 2P 10kA C-10A 2M
      NT210C
      MCB 2P 10kA C-10A 2M
    • 4
      NT204C - MCB 2P 10kA C-4A 2M
      NT204C
      MCB 2P 10kA C-4A 2M
    • 5
      NT225C - MCB 2P 10kA C-25A 2M
      NT225C
      MCB 2P 10kA C-25A 2M

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group