MCB 3P 10kA D-40A 3M NDN340A

EAN
3250614619281
Packaging
4 PCEs

Technical properties

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    D
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    3
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    440 V
  • Rated impulse withstand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Electric current
  • Rated current
    40 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    10 / 14.4 In
  • min/maxi threshold value of the DC magnetic operation
    15 / 30 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Rating current -10°C according to IEC 60947
    63 A
  • Rating current -15°C according to IEC 60947
    64.55 A
  • Rating current -20°C according to IEC 60947
    66.06 A
  • Rating current -25°C according to IEC 60947
    67.54 A
  • Rating current -5°C according to IEC 60947
    61.41 A
  • Rating current 0°C according to IEC 60947
    59.78 A
  • Rating current 10°C according to IEC 60947
    56.39 A
  • Rating current 15°C according to IEC 60947
    54.61 A
  • Rating current 20°C according to IEC 60947
    52.77 A
  • Rating current 25°C according to IEC 60947
    50.86 A
  • Rating current 30°C according to IEC 60947
    48.88 A
  • Rating current 35°C according to IEC 60947
    46.82 A
  • Rating current 40°C according to IEC 60947
    44.66 A
  • Rating current 45°C according to IEC 60947
    42.4 A
  • Rating current 5°C according to IEC 60947
    58.11 A
  • Rating current 50°C according to IEC 60947
    40 A
  • Rating current 55°C according to IEC 60947
    36.54 A
  • Rating current 60°C according to IEC 60947
    32.71 A
  • Rating current 65°C according to IEC 60947
    28.37 A
  • Rating current 70°C according to IEC 60947
    23.23 A
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    15 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    15 kA
  • Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
    15 kA
Electric current / temperature
  • Rating current -25°C
    55.26 A
  • Rating current -20°C
    54.05 A
  • Rating current -15°C
    52.82 A
  • Rating current -10°C
    51.55 A
  • Rating current -5°C
    50.25 A
  • Rating current 0°C
    48.92 A
  • Rating current 5°C
    47.55 A
  • Rating current 10°C
    46.14 A
  • Rating current 25°C
    41.62 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    37.95 A
  • Rating current 40°C
    35.79 A
  • Rating current 45°C
    33.49 A
  • Rating current 50°C
    31.02 A
  • Rating current 55°C
    28.34 A
  • Rating current 60°C
    25.37 A
  • Rating current 65°C
    22 A
  • Rating current 70°C
    18.02 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1.1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    7.5 W
  • Total power loss under IN
    10.1 W
  • Power loss per pole at In
    3.48 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 25 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 35 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 25 mm²
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 60898-1 ; AS/NZS 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C
temperatur
  • Temperature of calibration
    30 °C