MCB 3P 10kA D-16A 3M NDN316A
EAN
3250614619243
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveD
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage440 V
-
Rated impulse withstand voltage6000 V
-
Minimum threshold voltage (Ue min)12 V
Electric current
-
Rated current16 A
-
Rated service breaking capacity Ics AC according IEC 60898-17.5 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent10 / 14.4 In
-
min/maxi threshold value of the DC magnetic operation15 / 30 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Rating current -10°C according to IEC 6094721.74 A
-
Rating current -15°C according to IEC 6094722.15 A
-
Rating current -20°C according to IEC 6094722.55 A
-
Rating current -25°C according to IEC 6094722.95 A
-
Rating current -5°C according to IEC 6094721.32 A
-
Rating current 0°C according to IEC 6094720.89 A
-
Rating current 10°C according to IEC 6094720.01 A
-
Rating current 15°C according to IEC 6094719.55 A
-
Rating current 20°C according to IEC 6094719.09 A
-
Rating current 25°C according to IEC 6094718.61 A
-
Rating current 30°C according to IEC 6094718.12 A
-
Rating current 35°C according to IEC 6094717.61 A
-
Rating current 40°C according to IEC 6094717.09 A
-
Rating current 45°C according to IEC 6094716.55 A
-
Rating current 5°C according to IEC 6094720.46 A
-
Rating current 50°C according to IEC 6094716 A
-
Rating current 55°C according to IEC 6094715.3 A
-
Rating current 60°C according to IEC 6094714.56 A
-
Rating current 65°C according to IEC 6094713.78 A
-
Rating current 70°C according to IEC 6094712.96 A
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-215 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-215 kA
-
Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-110 kA
-
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-215 kA
Electric current / temperature
-
Rating current -25°C20.27 A
-
Rating current -20°C19.92 A
-
Rating current -15°C19.56 A
-
Rating current -10°C19.2 A
-
Rating current -5°C18.83 A
-
Rating current 0°C18.45 A
-
Rating current 5°C18.07 A
-
Rating current 10°C17.67 A
-
Rating current 25°C16.43 A
-
Rating current 30°C16 A
-
Rating current 35°C15.48 A
-
Rating current 40°C14.94 A
-
Rating current 45°C14.38 A
-
Rating current 50°C13.8 A
-
Rating current 55°C13.19 A
-
Rating current 60°C12.56 A
-
Rating current 65°C11.89 A
-
Rating current 70°C11.18 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1.1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard3.5 W
-
Total power loss under IN8.27 W
-
Power loss per pole at In2.8 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 25 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 35 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 35 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 25 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Equipment
-
Can be accessorizedYes
Standards
-
Standard textEN 60898-1 ; AS/NZS 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
User brochure
performa™ Brochure
PDF11 MB -
ProductDataSheet
NDNxxxC Product Data and Technical Specification
PDF92 KBUK_PD_TDS_TransformerMotorprotection.pdf
PDF204 KB -
ProductLicence
Licence for ITALY
PDF519 KBLicence for UNITED_KINGDOM
PDF243 KB -
ProductECDeclaration
Declaration
PDF689 KBDeclaration
PDF710 KBDeclaration
PDF786 KBDeclaration
PDF716 KBEU Declaration of conformity for NDN316A
PDF812 KBEU Declaration of conformity for NDN316A
PDF789 KB -
ProductEnvironmentProfile
Product environmental profile for NDN316A
PDF432 KB
More documentation