MCB 2P 10kA D-20A 2M NDN220A
EAN
3250614619106
Packaging
6 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles2
-
Number of poles2 P
-
Type of pole2 P
-
CurveD
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules2
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage440 V
-
Rated impulse withstand voltage6000 V
-
Minimum threshold voltage (Ue min)12 V
Electric current
-
Rated current20 A
-
Rated service breaking capacity Ics AC according IEC 60898-17.5 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent10 / 14.4 In
-
min/maxi threshold value of the DC magnetic operation15 / 30 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Rating current -10°C according to IEC 6094726.75 A
-
Rating current -15°C according to IEC 6094727.24 A
-
Rating current -20°C according to IEC 6094727.72 A
-
Rating current -25°C according to IEC 6094728.19 A
-
Rating current -5°C according to IEC 6094726.26 A
-
Rating current 0°C according to IEC 6094725.75 A
-
Rating current 10°C according to IEC 6094724.71 A
-
Rating current 15°C according to IEC 6094724.17 A
-
Rating current 20°C according to IEC 6094723.62 A
-
Rating current 25°C according to IEC 6094723.06 A
-
Rating current 30°C according to IEC 6094722.48 A
-
Rating current 35°C according to IEC 6094721.88 A
-
Rating current 40°C according to IEC 6094721.28 A
-
Rating current 45°C according to IEC 6094720.65 A
-
Rating current 5°C according to IEC 6094725.24 A
-
Rating current 50°C according to IEC 6094720 A
-
Rating current 55°C according to IEC 6094719.33 A
-
Rating current 60°C according to IEC 6094718.64 A
-
Rating current 65°C according to IEC 6094717.92 A
-
Rating current 70°C according to IEC 6094717.17 A
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-215 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-215 kA
-
Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-110 kA
-
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-215 kA
Electric current / temperature
-
Rating current -25°C25.08 A
-
Rating current -20°C24.66 A
-
Rating current -15°C24.24 A
-
Rating current -10°C23.8 A
-
Rating current -5°C23.36 A
-
Rating current 0°C22.91 A
-
Rating current 5°C22.45 A
-
Rating current 10°C21.98 A
-
Rating current 25°C20.51 A
-
Rating current 30°C20 A
-
Rating current 35°C19.47 A
-
Rating current 40°C18.93 A
-
Rating current 45°C18.37 A
-
Rating current 50°C17.8 A
-
Rating current 55°C17.2 A
-
Rating current 60°C16.58 A
-
Rating current 65°C15.94 A
-
Rating current 70°C15.28 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1.1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard4.5 W
-
Total power loss under IN5.29 W
-
Power loss per pole at In2.68 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 25 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 35 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 35 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 25 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Equipment
-
Can be accessorizedYes
Standards
-
Standard textEN 60898-1 ; AS/NZS 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
User brochure
performa™ Brochure
PDF11 MB -
ProductDataSheet
NDNxxxC Product Data and Technical Specification
PDF92 KBUK_PD_TDS_TransformerMotorprotection.pdf
PDF204 KB -
ProductLicence
Licence for ITALY
PDF519 KBLicence for UNITED_KINGDOM
PDF243 KB -
ProductECDeclaration
Declaration
PDF689 KBDeclaration
PDF710 KBDeclaration
PDF786 KBDeclaration
PDF716 KBEU Declaration of conformity for NDN220A
PDF812 KBEU Declaration of conformity for NDN220A
PDF789 KB -
ProductEnvironmentProfile
Product environmental profile for NDN220A
PDF432 KB
More documentation