Trunking halogen-free,60x110,craem white LFH6011009001
EAN
4012740311410
Packaging
16 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height60 mm
-
Length2000 mm
-
Trunking width110 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction60 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)23
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section5460 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators3
-
Compartment quantity1
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for LFH6011009001
PDF227 KB
More documentation