Trunking halogen-free,20x20,cream white LFH2002009001
EAN
4012740311373
Packaging
36 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height18 mm
-
Length2000 mm
-
Trunking width19 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapepremounted
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section228 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter0
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for LFH2002009001
PDF227 KB
More documentation