Voltage sensor kit HICxxxG/E 1250A HZI415
EAN
3250613363642
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated current1250 A
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
Declaration
PDF573 KBDeclaration
PDF621 KBEU Declaration of conformity for HZI415
PDF738 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation