![](https://hager.com/nz/products/static/version1718719661/frontend/Hager/deep-de/en_NZ/images/loader-2.gif)
Configuration and Test tool for h3+ electronic Trip units HTP610H
EAN
3250613113117
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Standards
-
European directive RoHscompliant
-
European directive WEEEconcerned
Safety
-
Protection index IPIP2X
Use conditions
-
Operating temperature-5…60 °C
-
Altitude2000 m
-
Storage/transport temperature-20…60 °C
Downloads
-
Product image
-
ProductUtilizationManual
Communication manual for h3+ Moulded case circuit breaker up to 250A (DE, 2019-01)
PDF5 MBOperating manual International 2020-09-21
PDF13 MBUtilization manuals for HTP610H
PDF7 MBUtilization manuals for HTP610H
PDF6 MB -
ProductNotice
Instruction manuals for HTP610H
PDF2 MBInstruction manuals for HTP610H
PDF1 MBInstruction manuals for HTP610H
PDF7 MB -
Installation handbook
Installation handbooks for HTP610H
PDF42 MB -
ProductECDeclaration
Declaration
PDF928 KB
More documentation