Display for Energy MCCB HTD210H
EAN
3250613111519
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Type of supply voltageDC
Voltage
-
Rated operational voltage in DC24 V
Dimensions
-
Cut-out (W x H)92 mm
Power
-
Power absorbed2 W
Accessories included
-
Type of accessoryCommunication and measuring function
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP65
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-10…55 °C
Downloads
-
Product image
-
ProductUtilizationManual
Communication manual for h3+ Moulded case circuit breaker up to 250A (DE, 2019-01)
PDF5 MBOperating manual International 2020-09-21
PDF13 MBUtilization manuals for HTD210H
PDF7 MBUtilization manuals for HTD210H
PDF2 MBUtilization manuals for HTD210H
PDF5 MBUtilization manuals for HTD210H
PDF6 MB -
ProductNotice
Instruction manuals for HTD210H
PDF1 MB -
Installation handbook
Installation handbooks for HTD210H
PDF42 MBInstallation handbooks for HTD210H
PDF6 MB -
ProductECDeclaration
Declaration
PDF726 KB -
ProductEnvironmentProfile
Product environmental profile for HTD210H
PDF426 KBProduct environmental profile for HTD210H
PDF433 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation