RCBO 4P 6kA C-13A 100mA A AEM413T

EAN
3250611033011
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    right
  • Number of protected poles
    4
  • Type of pole
    4 P
  • Fixing mode
    Din-Rail
  • Curve
    C
Configuration
  • Number of modules
    4
Controls and indicators
  • Ground fault signalisation
    yes
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    240 / 415 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Dielectric strength value of power frequency
    2 kV
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated residual operating current
    100 mA
  • Rated current
    13 A
  • Withstand not tripping on 8-20 μs wave
    3 kA
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • Breaking and opening capacity
    4.5 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
Electric current / temperature
  • Rating current -25°C
    15.5 A
  • Rating current -20°C
    15.3 A
  • Rating current -15°C
    15.1 A
  • Rating current -10°C
    14.9 A
  • Rating current -5°C
    14.7 A
  • Rating current 0°C
    14.4 A
  • Rating current 5°C
    14.2 A
  • Rating current 10°C
    14 A
  • Rating current 15°C
    13.7 A
  • Rating current 20°C
    13.5 A
  • Rating current 25°C
    13.3 A
  • Rating current 30°C
    13 A
  • Rating current 35°C
    12.7 A
  • Rating current 40°C
    12.5 A
  • Rating current 45°C
    12.2 A
  • Rating current 50°C
    11.9 A
  • Rating current 55°C
    11.6 A
  • Rating current 60°C
    11.3 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    0.8
  • Correction factor of rating current for 3 devices placed side-by-side
    0.8
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.7
  • Correction factor of rating current for 6 devices placed side-by-side
    0.6
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    84 mm
  • Width of installed product
    71 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    10.1 W
  • Power loss per pole at In
    2.7 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect + bypass
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
  • Cage clamp position
    in line
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 25 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 16 mm²
Cable
  • Length of conductors used for the heating test (m) according to product standard
    1 m
  • Conductor cross-section used for heating test(mm²) according to product standard
    1.5 mm²
Equipment
  • Type selective
    No
  • Can be accessorized
    Yes
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 61009-1 ; AS/NZS 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A
Use conditions
  • Operating temperature
    -25…40 °C
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Storage/transport temperature
    -55…70 °C
temperatur
  • Temperature of calibration
    30 °C
  • Ambient air temperature during heating test according to the product standard
    21.9 °C
  • Max. admissible temperature on accessible parts (intended to be touched)
    72.7 °C
  • Max. admissible temperature on accessible parts (manual operating means)
    51.3 °C
  • Max. admissible temperature on access. parts (not touched for normal operation)
    82.4 °C
  • Max. admissible temperature on terminals
    78.1 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    60 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temperature-rise limits for terminals according to the product standard
    65 K
  • Temperature-rise measured on accessible parts at In (manual operating means)
    11.3 K
  • Temperature-rise measured on access. parts at In (not touched normal operation)
    42.4 K
  • Temperature-rise measured on accessible parts at In (intended to be touched)
    32.7 K
  • Temperature-rise measured on terminals at In
    38.1 K
More documentation