RCBO 4P 10kA C-6A 30mA A ADX406T
EAN
3250611033073
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of protected poles4
-
Type of pole4 P
-
CurveC
Configuration
-
Number of modules4
Controls and indicators
-
Ground fault signalisationyes
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230/400 V - 240/415 V
-
Type of supply voltageAC
-
Frequency50 Hz
Voltage
-
Dielectric strength value of power frequency2 kV
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4 kV
Electric current
-
Rated residual operating current30 mA
-
Rated current6 A
-
Withstand not tripping on 8-20 μs wave3 kA
-
Rated service breaking capacity Ics AC according IEC 60898-17.5 kA
-
Breaking and opening capacity4500 A
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
Electric current / temperature
-
Rating current -25°C7.3 A
-
Rating current -20°C7.2 A
-
Rating current -15°C7.1 A
-
Rating current -10°C7 A
-
Rating current -5°C6.9 A
-
Rating current 0°C6.8 A
-
Rating current 5°C6.6 A
-
Rating current 10°C6.5 A
-
Rating current 15°C6.4 A
-
Rating current 20°C6.3 A
-
Rating current 25°C6.1 A
-
Rating current 30°C6 A
-
Rating current 35°C5.9 A
-
Rating current 40°C5.7 A
-
Rating current 45°C5.6 A
-
Rating current 50°C5.4 A
-
Rating current 55°C5.3 A
-
Rating current 60°C5.1 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side0.8
-
Correction factor of rating current for 3 devices placed side-by-side0.8
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.7
-
Correction factor of rating current for 6 devices placed side-by-side0.6
Dimensions
-
Depth of installed product70 mm
-
Height of installed product84 mm
-
Width of installed product71 mm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN6.8 W
-
Power loss per pole at In1.7 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect + bypass
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
-
Cage clamp positionin line
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
-
Connection cross-section of input and output with screws, for massive conductors1 / 25 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
Cable
-
Length of conductors used for the heating test (m) according to product standard1 m
-
Conductor cross-section used for heating test(mm²) according to product standard1 mm²
Equipment
-
Type selectiveNo
-
Can be accessorizedYes
-
With transparent product label holderYes
Standards
-
Standard textIEC 61009-1 ; AS/NZS 61009-1
Safety
-
Residual current typeA
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
temperatur
-
Temperature of calibration30 °C
-
Ambient air temperature during heating test according to the product standard22.7 °C
-
Max. admissible temperature on accessible parts (intended to be touched)62.2 °C
-
Max. admissible temperature on accessible parts (manual operating means)44.6 °C
-
Max. admissible temperature on access. parts (not touched for normal operation)88.3 °C
-
Max. admissible temperature on terminals63.7 °C
-
Temp.-rise limits for access. parts (toggle) according to product standard25 K
-
Temp.-rise limits for access. parts (not touched) according to product standard60 K
-
Temp.rise limits for access. parts (to be touched) according to product standard40 K
-
Temperature-rise limits for terminals according to the product standard65 K
-
Temperature-rise measured on accessible parts at In (manual operating means)4.6 K
-
Temperature-rise measured on access. parts at In (not touched normal operation)48.3 K
-
Temperature-rise measured on accessible parts at In (intended to be touched)22.2 K
-
Temperature-rise measured on terminals at In23.7 K
Downloads
-
Product image
-
ProductNotice
Instruction manuals for ADX406T
PDF1 MB -
MarketingUserFlyer
4P RCBO Brochure
PDF789 KB -
ProductECDeclaration
Declaration
PDF378 KB -
ProductEnvironmentProfile
Product environmental profile for ADX406T
PDF428 KB -
ProductROHS
REACH declaration ADX406T (english)
PDF32 KBRoHS declaration ADX406T (english)
PDF33 KB
More documentation