RCBO 1P 6kA C-6A 10mA A • ACA106T | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
            • Inspiration and Knowledge
            • Support
            • About Us
            • See all the categories
            Account
            • Catalog
            • ACA106T
            Obsolete
            ACA106T - RCBO Electronic 1M 1P 6kA C-6A 10mA A Class
            ACA106T - RCBO Electronic 1M 1P 6kA C-6A 10mA A Class
            Obsolete

            RCBO Electronic 1M 1P 6kA C-6A 10mA A Class

            ACA106T

            ACA106T - RCBO Electronic 1M 1P 6kA C-6A 10mA A Class
            Obsolete
            ACA106T - RCBO Electronic 1M 1P 6kA C-6A 10mA A Class

            RCBO Electronic 1M 1P 6kA C-6A 10mA A Class ACA106T

            EAN
            3250611064008
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in

            This product is unfortunately no longer available. Please contact our Customer Service team on 1300 850 253 for more information. We do have alternative solution that may be suitable


            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            Download the data sheet

            Complete your system

            Optional accessories

            • Locking inter­locking func­tions 1 products available

            Complete your system

            • Locking inter­locking func­tions
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              1P
            • Curve
              C
            Elec­tric current
            • Rated current
              6 A
            • Rated residual oper­ating current Idn
              10 mA
            • Rated current -25°C
              7,72 A
            • Rated current at -20°C
              7,58 A
            • Rated current -15°C
              7,43 A
            • Rated current -10°C
              7,29 A
            • Rated current -5°C
              7,14 A
            • Rated current at 0°C
              6,99 A
            • Rated current 5°C
              6,83 A
            • Rated current 10°C
              6,67 A
            • Rated current 15°C
              6,51 A
            • Rated current at 20°C
              6,35 A
            • Rated current 25°C
              6,18 A
            • Rated current 30°C
              6 A
            • Rated current 35°C
              5,82 A
            • Rated current at 40°C
              5,63 A
            • Rated current at 50°C
              5,24 A
            • Rated current 55°C
              5,03 A
            • Rated current 60°C
              4,81 A
            • Correc­tion factor of rating current for 2 devices placed side by side
              1
            • Correc­tion factor of rating current for 3 devices placed side by side
              0,95
            • Correc­tion factor of rating current for 4 and 5 devices placed side by side
              0,90
            • Correc­tion factor of rating current for 6 devices placed side by side
              0,85
            • Min./max. threshold value of the AC thermal oper­a­tion
              1,13 - 1,45 A
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              6 kA
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Max. oper­ating voltage
              253 V
            • Rated oper­a­tional voltage Ue
              230 - 240 V
            • Over­voltage category according to IEC 60947-1
              3
            Power
            • Total power loss under IN
              1,50 W
            Frequency
            • Frequency
              50 - 50 Hz
            Use condi­tions
            • Max. Alti­tude
              2000 m
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -5 - 60 °C
            • Stor­age/trans­port temper­ature
              -25 - 60 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              2000
            • Number of mech­an­ical oper­a­tions
              1000
            Connec­tion
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 25 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 25 mm²
            Install­a­tion, mounting
            • Nominal tight­ening torque
              2,10 - 2,10 Nm
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Capa­city
            • Number of modules
              1
            Dimen­sions
            • Height
              110 mm
            • Width
              17,80 mm
            • Depth
              70 mm
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration ACA106T (english)
            PDF
            103,10 kB
            RoHS declaration ACA106T (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ACA106T  | Hager New Zealand

              Product Image ACA106T

            • ProductECDeclaration

              Image Declaration  | Hager New Zealand

              Declaration

              Declaration of conformity International 2018-12-21

              PDF
              129,43 kB
            More documentation

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Contact Us

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © 2021 Ha­ger Group