MCBs Commercial 10kA 'D' Curve
For general distribution loads, our NDNxxx MCB range provides short circuit and overcurrent protection of installations by isolating the circuit.
Category
-
MCBs and Accessories
- MCBs Residential 6kA 'C' Curve
- MCBs Residential 6kA 'D' Curve
- MCBs Commercial 10kA 'C' Curve
- MCBs Commercial 10kA 'D' Curve
- MCB 10kA 'D' Curve Single Pole
- MCB 10kA 'D' Curve Double Pole
- MCB 10kA 'D' Curve Triple Pole
- MCB 10kA 'D' Curve Four Pole
- MCBs Commercial 10kA 80-125A 'C' Curve
- MCBs Commercial 15kA 80-125A 'C' Curve
- MCBs Commercial 15kA 80-125A 'D' Curve
- MCBs Accessories