Delay Timers

For timing and automation in residential and commercial premises to provide all types of automatic control i.e. lighting, ventilation, watering, machine preheating, automatic door and visual audible indication, cycle control etc.

Delay ON Timer

1 c/o contact, 8A AC1 contact rating, Time delay T: 0.1s to 10hr

Delay OFF Timer

1 c/o contact, 8A AC1 contact rating, Time delay: T: 0.1s to 10 hr

Adjustable Time On Timer

1 c/o contact, 8A AC1 contact rating, Time delay T: 0.1s to 10 hr

Timer

1 c/o contact, 8A AC1 contact rating, Time delay T: 0.1s to 10hr

Symmetrical Flasher Timer

1 c/o contact, 8A AC1 contact rating, Time delay T: 0.1s to 10 hr

Multifunction Timer

6 individual functions: delay on, delay off, adjustable time ON, adjustable time OFF, timer and symmetrical flasher (ON, OFF). 1 c/o contact, 8A AC1 contact rating, Time delay T: 0.1s to 10 hr.