The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • WGMT1TVAS

TV outlet (1mod);as WGMT1TVAS

EAN-Nr.
3250617292276
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

TV outlet (1mod);as

WGMT1TVAS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    22 mm
  • Built-in depth flush-­mounted boxes
    35 mm
Equip­ment
  • With dust cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGMT1TVAS
PDF

Downloads

  • Image WGMT1TVAS  | Hager

    Product Image WGMT1TVAS

  • Product datasheet

    Image Hager Product data sheet WGMT1TVAS  | Hager

    Hager Product data sheet WGMT1TVAS

    TV outlet (1mod);as

    PDF
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group