The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - sockets
    • WGMS113KB
    EAN-Nr.
    3250617296519
    Packaging
    8 Pieces
    • muse - sockets

    13A single socket, kb WGMS113KB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A single socket, kb

    WGMS113KB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • With hinged lid
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMS113KB
    PDF
    Hager RoHS report WGMS113KB
    PDF

    Downloads

    • Image WGMS113KB  | Hager

      Product Image WGMS113KB

    • Product datasheet

      Image Hager Product data sheet WGMS113KB  | Hager

      Hager Product data sheet WGMS113KB

      13A single socket, kb

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-10-21  | Hager

      Installation manual en-GB 2021-10-21

      PDF
      1,33 MB
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-29  | Hager

      Declaration of conformity en-GB 2024-07-29

      PDF
      702,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS116SKB - 16A GERMAN SOCKET W/SHUTTER, KB
      WGMS116SKB
      16A GERMAN SOCKET W/SHUTTER, KB
    • 2
      WGMS113SNKB - 13A SWITCHED SOCKET W/ LED, KB
      WGMS113SNKB
      13A SWITCHED SOCKET W/ LED, KB
    • 3
      WGMS213SUSBAS - 13A TWIN SWITCHED SOCKET+2 USB, AS
      WGMS213SUSBAS
      13A TWIN SWITCHED SOCKET+2 USB, AS
    • 4
      WGMS115SAS - 15A SINGLE SWITCHED SOCKET, Aurora Silver
      WGMS115SAS
      15A SINGLE SWITCHED SOCKET, Aurora Silver
    • 5
      WGMS116SAS - 16A GERMAN SOCKET W/SHUTTER, AS
      WGMS116SAS
      16A GERMAN SOCKET W/SHUTTER, AS

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group