The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - hotel applic­a­tion
    • WGMHDCKB
    EAN-Nr.
    3250617272582
    Packaging
    10 Pieces
    • muse - hotel applic­a­tion

    16AX DND&MUR SWITCH W/ LED (INDOOR), KB WGMHDCKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX DND&MUR SWITCH W/ LED (INDOOR), KB

    WGMHDCKB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current IN
      16 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Controls and indic­ators
    • Number of buttons
      2
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGMHDCKB
    PDF
    RoHS report WGMHDCKB
    PDF

    Downloads

    • Image WGMHDCKB  | Hager

      Product Image WGMHDCKB

    • Product datasheet

      Image Hager Product data sheet WGMHDCKB  | Hager

      Hager Product data sheet WGMHDCKB

      16AX DND&MUR SWITCH W/ LED (INDOOR), KB

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMHKTRFID - 16A key tag switch - rfid
      WGMHKTRFID
      16A key tag switch - rfid
    • 2
      WGMHKTRFIDKB - 16A key tag switch - rfid;kb
      WGMHKTRFIDKB
      16A key tag switch - rfid;kb
    • 3
      WGMHDC - 16AX DND&MUR SWITCH W/ LED (INDOOR)
      WGMHDC
      16AX DND&MUR SWITCH W/ LED (INDOOR)
    • 4
      WGMHKTMKB - 16A key tag switch - mechanical;kb
      WGMHKTMKB
      16A key tag switch - mechanical;kb
    • 5
      WGMHKTM - 16A key tag switch - mechanical
      WGMHKTM
      16A key tag switch - mechanical

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group