The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Muse
  • muse - frames
  • WGMC2AS
  • Wiring accessories

2 GANG FRAME, Aurora Silver WGMC2AS

EAN-Nr.
3250617279277
Packaging
25 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

2 GANG FRAME, Aurora Silver

WGMC2AS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Socket outlet 2 products available

Complete your system

  • Socket outlet
  • WGMS213SNAS

    13A TWIN SWITCHED SOCKET W/ LED, AS

    0.00 €  / *
  • WGMS213SUSBAS

    13A TWIN SWITCHED SOCKET+2 USB, AS

    0.00 €  / *

Technical characteristics

Capa­city
  • Number of gangs
    2
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Contains recycled material (% of total plastic weight)
    0
  • Treat­ment
    Coated
Dimen­sions
  • Height
    8 mm
  • Width
    86 mm
  • Depth
    8 mm
  • Number of units hori­zontal
    2
  • Number of units vertical
    2
Accessories
  • Has labelling field
    No
Install­a­tion, mounting
  • Mounting on
    Mounting plate
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGMC2AS
PDF
Hager RoHS report WGMC2AS
PDF

Downloads

  • Image WGMC2AS  | Hager

    Product Image WGMC2AS

  • Catalogue

    Image Hager Muse catalogue MY  | Hager

    Hager Muse catalogue MY

    Catalogue en-GB 2025-10-30

    PDF
    4,67 MB
  • Declaration of conformity

    Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

    BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMCH5KB - 5G multi-gang frame (horizontal);kb
    WGMCH5KB
    5G multi-gang frame (horizontal);kb
  • 2
    WGMCH3AS - 3G multi-gang frame (horizontal);as
    WGMCH3AS
    3G multi-gang frame (horizontal);as
  • 3
    WGMCH2KB - 2G multi-gang frame (horizontal);kb
    WGMCH2KB
    2G multi-gang frame (horizontal);kb
  • 4
    WGMC1SKB - 1G frame(square)52x52mm;kb
    WGMC1SKB
    1G frame(square)52x52mm;kb
  • 5
    WGMCH5AS - 5G multi-gang frame (horizontal);as
    WGMCH5AS
    5G multi-gang frame (horizontal);as

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group