The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - frames
    • WGMC1SKB
    EAN-Nr.
    3250617291323
    Packaging
    40 Pieces
    • muse - frames

    1G frame(square)52x52mm;kb WGMC1SKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Knight black
    Aurora silver
    Aurora silver
    Knight black
    Knight black
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    5
    5

    1G frame(square)52x52mm;kb

    WGMC1SKB

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Blind cover 1 products available
    • Dimmer 1 products available
    • USB power supply 1 products available
    • Data commu­nic­a­tion connec­tion box copper (twisted pair) 4 products available
    • Antenna socket box 1 products available

    Complete your system

    • Blind cover
    • Dimmer
    • USB power supply
    • Data commu­nic­a­tion connec­tion box copper (twisted pair)
    • Antenna socket box
    • WGMBP1KB

      Blank plate;kb

      €0.00  / *
    • WGMEDR500KB

      40-500W single dimmer;kb

      €0.00  / *
    • WGMS3USBKB

      STANDALONE USBX3 4.2A, KB

      €0.00  / *
    • WGMT1RJ6KB

      RJ45 outlet cat6 (1mod);kb

      €0.00  / *
    • WGMT1RJ6NMKB

      RJ45 outlet cat6 (1mod) wo/symbol;kb

      €0.00  / *
    • WGMT1RJKB

      RJ11 outlet (1mod);kb

      €0.00  / *
    • WGMT2RJ6KB

      RJ45 outlet cat6 (2mod);kb

      €0.00  / *
    • WGMT1TVFKB

      TV outlet f type (1mod);kb

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    • Treat­ment
      Coated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGMC1SKB
    PDF

    Downloads

    • Image WGMC1SKB  | Hager

      Product Image WGMC1SKB

    • Product datasheet

      Image Hager Product data sheet WGMC1SKB  | Hager

      Hager Product data sheet WGMC1SKB

      1G frame(square)52x52mm;kb

      PDF
    • Installation manual

      Image Installation manual en-GB 2015-01-28  | Hager

      Installation manual en-GB 2015-01-28

      PDF
      1,85 MB
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMCH3KB - 3G multi-gang frame (horizontal);kb
      WGMCH3KB
      3G multi-gang frame (horizontal);kb
    • 2
      WGMC2 - 2 GANG FRAME
      WGMC2
      2 GANG FRAME
    • 3
      WGMC1 - 1G frame(horizontal)65x52mm
      WGMC1
      1G frame(horizontal)65x52mm
    • 4
      WGMCV1 - 1 GANG FRAME
      WGMCV1
      1 GANG FRAME
    • 5
      WGMCH5 - 5G multi-gang frame (horizontal)
      WGMCH5
      5G multi-gang frame (horizontal)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group