The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Muse
  • muse - frames
  • WGMC1SAS
  • Wiring accessories

1G frame(square)52x52mm;as WGMC1SAS

EAN-Nr.
3250617291316
Packaging
40 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1G frame(square)52x52mm;as

WGMC1SAS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • See more (7)
    • Blind cover 1 products available
    • Dimmer 1 products available
    • USB power supply 1 products available
    • Data commu­nic­a­tion connec­tion box copper (twisted pair) 3 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Blind cover
    • Dimmer
    • USB power supply
    • Data commu­nic­a­tion connec­tion box copper (twisted pair)
    • Antenna socket box
    • WGMBP1AS

      Blank plate;as

      0.00 €  / *
    • WGMEDR500AS

      40-500W single dimmer;as

      0.00 €  / *
    • WGMS3USBAS

      STANDALONE USBX3 4.2A, AS

      0.00 €  / *
    • WGMT1RJ6AS

      RJ45 outlet cat6 (1mod);as

      0.00 €  / *
    • WGMT1RJAS

      RJ11 outlet (1mod);as

      0.00 €  / *
    • WGMT2RJ6AS

      RJ45 outlet cat6 (2mod);as

      0.00 €  / *
    • WGMT1TVFAS

      TV outlet f type (1mod);as

      0.00 €  / *

    Referenced by

    • WGMT1TVFAS

      TV outlet f type (1mod);as

      0.00 €  / *

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Aurora silver
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    • Treat­ment
      Coated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    • Number of units hori­zontal
      1
    • Number of units vertical
      1
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report WGMC1SAS
    PDF

    Downloads

    • Image WGMC1SAS  | Hager

      Product Image WGMC1SAS

    • Product datasheet

      Image Hager Product data sheet WGMC1SAS  | Hager

      Hager Product data sheet WGMC1SAS

      1G frame(square)52x52mm;as

      PDF
    • Installation manual

      Image Installation manual en-GB 2015-01-28  | Hager

      Installation manual en-GB 2015-01-28

      PDF
      1,85 MB
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMCH5KB - 5G multi-gang frame (horizontal);kb
      WGMCH5KB
      5G multi-gang frame (horizontal);kb
    • 2
      WGMCH3AS - 3G multi-gang frame (horizontal);as
      WGMCH3AS
      3G multi-gang frame (horizontal);as
    • 3
      WGMCH2KB - 2G multi-gang frame (horizontal);kb
      WGMCH2KB
      2G multi-gang frame (horizontal);kb
    • 4
      WGMC1SKB - 1G frame(square)52x52mm;kb
      WGMC1SKB
      1G frame(square)52x52mm;kb
    • 5
      WGMCH5AS - 5G multi-gang frame (horizontal);as
      WGMCH5AS
      5G multi-gang frame (horizontal);as

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group